********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * PSPICE * Bidirectional .SUBCKT t15ke110ca 1 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.90402 IS = 7.01032E-008 RS = 0.007303 + EG = 1.11 XTI = 3 + CJO = 6.8E-010 VJ = 0.807026 M = 0.42 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 T_ABS = 25 * Leakage RLF 9 90 RLMOD 1.02838E+008 RLR 1 9 RLMOD 1.02838E+008 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 4.10343 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 4.10343 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 110500 .MODEL RBVCMOD RES TC1 = 0.00107 T_MEASURED = 25 RBDX 20 23 4.10343 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS