**********************************

* Copyright:                     *

*   Thomatronik GmbH, Germany    *

*   info@thomatronik.de          *

**********************************

*   SPICE3

*                    anode     cathode

* Reverse direction: node 9 <- node 2

.SUBCKT tpsmc27a 9 2

DF 9 90 DFMOD

.MODEL DFMOD D N = 2 IS = 1E-009 RS = 0.0184853

+ EG = 1.11 XTI = 3

+ CJO = 4.6E-010 VJ = 1.54 M = 0.5 FC = 0.5

+ TT = 1E-008 TNOM = 25

* Leakage

RL 9 90 2.33481E+007 RLMOD

.MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25

* Breakdown

RBD 90 4 0.257353

EBD 4 3 10 20 1

DBD 3 9 DBDMOD TEMP = 25

.MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25

IBVC 0 10 0.001

RBVC 10 0 27050 RBVCMOD

.MODEL RBVCMOD R TC1 = 0 TNOM = 25

RBDX 20 23 0.257353

DBVC 23 0 DBDMOD TEMP = 25

IBVD 0 20 0.001

L1 90 2 1E-015

.ENDS