*produced by Vishay General Semiconductor Taiwan *Allen Su, 2016/10/27 * PSPICE .SUBCKT smaj8p5a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1 IS = 1E-012 RS = 0.104396 + EG = 1.11 XTI = 3 + CJO = 1.95E-009 VJ = 1.51621 M = 0.33 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 * Leakage RL 9 90 RLMOD 0.85E+006 .MODEL RLMOD R TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.16115 EBD 4 3 10 20 1 DBD 3 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 9920 .MODEL RBVCMOD RES TC1 = 0 T_MEASURED = 25 RBDX 20 23 0.16115 DBVC 23 0 DBDMOD IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS