*produced by Vishay General Semiconductor Taiwan *Allen Su, 2016/11/8 * PSPICE * Bidirectional .SUBCKT smcg40ca 1 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 5E-008 RS = 0.00620179 + EG = 1.11 XTI = 3 + CJO = 470E-012 VJ = 6.78028 M = 0.35 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 * Leakage RLF 9 90 RLMOD 4E+007 RLR 1 9 RLMOD 4E+007 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.7618 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 0.7618 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 46750 .MODEL RBVCMOD R TC1 = 0 T_MEASURED = 25 RBDX 20 23 0.7618 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS