*produced by Vishay General Semiconductor Taiwan *Allen Su, 2018/3/26 * PSPICE .SUBCKT sml4742 1 2 * Terminals A K D1 1 2 DF DZ 3 1 DR VZ 2 3 12 .MODEL DF D IS=4.18e-08 RS=0.1 N=2.046 + CJO=100p VJ=0.750 M=0.330 TT=50.1n .MODEL DR D IS=5.05f RS=9 N=1 .ENDS