************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Jan 31, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: SMAZ5930B.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=SMAZ5930B,D **************************************************** .MODEL SMAZ5930B D + IS=1.9312E-18 + N=.78545 + RS=22.813E-3 + IKF=1.0000E3 + CJO=1.1141E-9 + M=.4739 + VJ=.3905 + ISR=170.17E-9 + BV=16.040 + IBV=.11078 + TT=742.02E-15 .ENDS