************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Jan 17, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V2F22.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V2F22,D **************************************************** .MODEL V2F22 D + IS=42.967E-6 + N=1.7849 + RS=3.7708E-3 + IKF=4.3487E-3 + CJO=256.21E-12 + M=1.5000 + VJ=7.9957 + ISR=10.010E-30 + NR=15.984 + BV=225.12 + IBV=.33596 + TT=164.23E-12 .ENDS