************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Jan 17, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V3FM15.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V3FM15,D **************************************************** .MODEL V3FM15 D + IS=886.94E-9 + N=1.3577 + RS=.17015 + IKF=.29212 + CJO=249.03E-12 + M=1.7462 + VJ=9.8759 + ISR=10.010E-21 + NR=4.9950 + BV=173.05 + IBV=78.783E-3 + TT=145.60E-12 .ENDS