************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Feb 21, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: VSSAF5L45.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=VSSAF5L45,D **************************************************** .MODEL VSSAF5L45 D + IS=1.4751E-6 + N=1.0333 + RS=13.348E-3 + IKF=137.57 + CJO=1.4647E-9 + M=1.3958 + VJ=5.4270 + ISR=552.13E-9 + NR=5.0624 + BV=60.115 + IBV=.86599 + TT=2.0931E-12 .ENDS