************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Mar 1, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V60D100C.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V60D100C,D **************************************************** .MODEL V60D100C D + IS=1.4600E-6 + N=1.0217 + RS=7.6009E-3 + IKF=4.0820 + CJO=3.4371E-9 + M=1.0126 + VJ=3.230 + ISR=812.71E-9 + NR=14.985 + BV=150.16 + IBV=2.1608 + TT=31.067E-12 .ENDS