************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Mar 1, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V60DM100C.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V60DM100C,D **************************************************** .MODEL V60DM100C D + IS=584.83E-9 + N=1.0503 + RS=7.1724E-3 + IKF=2.3605 + CJO=4.0033E-9 + M=1.5155 + VJ=7.2192 + ISR=201.22E-9 + NR=4.4590 + BV=150.16 + IBV=2.1605 + TT=31.067E-12 .ENDS