************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Mar 1, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: RMPG06G.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=RMPG06G,D **************************************************** .MODEL RMPG06G D + IS=5.3793E-6 + N=3.3178 + RS=21.731E-3 + IKF=375.83 + CJO=8.8892E-12 + M=.40387 + VJ=3.3086 + ISR=1.0892E-27 + NR=79.642 + BV=450.10 + IBV=.51954 + TT=278.69E-9 .ENDS