************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Mar 11, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V10PM15.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V10PM15,D **************************************************** .MODEL V10PM15 D + IS=8.6175E-6 + N=1.4677 + RS=38.423E-3 + IKF=1.2874 + CJO=1.2369E-9 + M=1.1841 + VJ=4.4217 + ISR=10.010E-21 + NR=4.9950 + BV=175.20 + IBV=2.5964 + TT=20.852E-12 .ENDS