************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Mar 11, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V8PM15.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V8PM15,D **************************************************** .MODEL V8PM15 D + IS=1.5420E-5 + N=1.5634 + RS=44.137E-3 + IKF=0.5073 + CJO=784.91E-12 + M=1.1122 + VJ=4.4342 + ISR=34.611E-27 + NR=36.761 + BV=175.20 + IBV=2.5973 + TT=20.852E-12 .ENDS