************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Mar 11, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V2PM15.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V2PM15,D **************************************************** .MODEL V2PM15 D + IS=1.0388E-6 + N=1.6808 + RS=.28496 + IKF=.18121 + CJO=166.22E-12 + M=1.2733 + VJ=5.2172 + ISR=6.1376E-27 + NR=18.281 + BV=175.20 + IBV=2.6623 + TT=31.000E-12 .ENDS