************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Mar 29, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V40DM100C.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V40DM100C,D **************************************************** .MODEL V40DM100C D + IS=2.4896E-6 + N=1.2468 + RS=9.0294E-3 + IKF=8.0001 + CJO=3.1817E-9 + M=1.5721 + VJ=7.9588 + ISR=39.738E-9 + NR=3.7993 + BV=130 + IBV=120.00E-6 + TT=18.735E-9 + EG=1.13 + XTI=2.12 .ENDS