************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Mar 29, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V8PM10.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V8PM10 ,D **************************************************** .MODEL V8DM10 D + IS=3.1551E-6 + N=1.3350 + RS=18.341E-3 + IKF=3.5214 + CJO=1.4482E-9 + M=1.4427 + VJ=6.1163 + ISR=10.010E-21 + NR=4.9950 + BV=119.78 + IBV=1.6202E-3 + TT=6.1392E-9 + XTI=3.654 + FC=0.5 + EG=1.42 + KF = 0 .ENDS *Model fit device at 125°C when .temp parameter is set 27°C *DEVICE=V8PM10-125 ,D **************************************************** .MODEL V8DM10-125 D + IS=2.7470E-3 + N=2.0847 + RS=6.5712E-3 + IKF=.93687 + CJO=1.4482E-9 + M=1.4427 + VJ=6.1163 + ISR=10.010E-21 + NR=4.9950 + BV=125.7 + IBV=100.00E-6 + TT=6.22E-9 + XTI=3.654 + FC=0.5 + EG=1.42 .ENDS