*************************************************
* Copyright 2020 © Vishay Intertechnology, Inc. *
* All rights reserved.                          *
*************************************************
*Mar 29, 2021
*DD Vishay semiconduttori italiana SPA
*davide.dapra@vishay.com
*File Name: S10CJ.txt
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.


*Model fit device at 25°C
*DEVICE=S10CJ,D

**************************************************** 

.MODEL S10CJ D

+ IS=28.113E-9
+ N=1.7651
+ RS=3.6845E-3
+ IKF=9.8558
+ CJO=182.74E-12
+ M=.32081
+ VJ=1.8855
+ ISR=32.003E-9
+ NR=4.9950
+ BV=659.93
+ IBV=87.286E-3
+ TT=12.332E-6
+ EG=1.11 
+ XTI=3.94

.ENDS