************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Apr 11, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: AS1PD.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=AS1PD,D **************************************************** .MODEL AS1PD D + IS=177.41E-12 + N=1.5318 + RS=34.983E-3 + IKF=290.78 + CJO=19.448E-12 + M=.3604 + VJ=.91423 + ISR=10.010E-21 + NR=4.9950 + BV=220.42 + IBV=10 + TT=3.6995E-6 .ENDS