************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Apr 10, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: 1.5SMC100CA.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=1.5SMC100CA,X **************************************************** .SUBCKT 1.5SMC100CA 1 2 * Forward DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 5E-008 RS = 0.00786261 + EG = 1.11 XTI = 3 + CJO = 5.93E-010 VJ = 3.87125 M = 0.6 FC = 0.5 + TT = 1E-008 * Leakage RLF 9 90 9.873E+007 RLR 1 9 9.873E+007 * Breakdown RBD 90 4 3.234 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 3.234 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 IBVC 0 10 0.001 RBVC 10 0 101650 TC1 = 0.00106 RBDX 20 23 3.234 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 *Stray inductance for current return under device L1 90 2 8.38E-010 .ENDS