************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Apr 11, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V60DM45C.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V60DM45C,D **************************************************** .MODEL V60DM45C D + IS=506.34E-9 + N=1.0464 + RS=4.3062E-3 + IKF=795.83 + CJO=7.8735E-9 + M=2.0298 + VJ=10 + ISR=296.84E-9 + NR=3.0807 + BV=52.203 + IBV=2.5875 + TT=31.067E-12 .ENDS