************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Apr 10, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: SMBG40CA.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=SMBG40CA,X **************************************************** .SUBCKT SMBG40CA 1 2 * Forward DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 5E-008 RS = 0.00786261 + EG = 1.11 XTI = 3 + CJO = 2.9E-010 VJ = 3.87125 M = 0.6 FC = 0.5 + TT = 1E-008 * Leakage RLF 9 90 4E+007 RLR 1 9 4E+007 * Breakdown RBD 90 4 2.6344 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 2.6344 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 IBVC 0 10 0.001 RBVC 10 0 40110 TC1 = 0.00099 RBDX 20 23 2.6344 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 *Stray inductance for current return under device L1 90 2 7.13E-010 .ENDS