*************************************************
* Copyright 2020 © Vishay Intertechnology, Inc. *
* All rights reserved.                          *
*************************************************
*Apr 28, 2021
*DD Vishay semiconduttori italiana SPA
*davide.dapra@vishay.com
*File Name: V8P8.txt
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.


*Model fit device at 25°C
*DEVICE=V8P8,D

**************************************************** 

.MODEL V8P8 D
+ IS=1.0252E-6
+ N=1.0657
+ RS=16.252E-3
+ IKF=6.4847
+ CJO=1.5517E-9
+ M=1.0737
+ VJ=4.6937
+ ISR=400.40E-9
+ NR=4.8212
+ BV=89.102
+ IBV=.51897
+ TT=1.2511E-9
 
.ENDS