************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Apr 28, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V2P22L.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V2P22L,D **************************************************** .MODEL V2P22L D + IS=1.2240E-3 + N=3.5574 + RS=3.1569E-3 + IKF=118.70 + XTI=2 + CJO=222.53E-12 + M=.68381 + VJ=.6818 + ISR=10.010E-21 + NR=4.9950 + BV=215.06 + IBV=.10347 + TT=1.8691E-9 .ENDS