************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Apr 28, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V3PM15.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V3PM15,D **************************************************** .MODEL V3PM15 D + IS=87.570E-9 + N=1.1060 + RS=.12461 + IKF=88.791E-3 + CJO=320.92E-12 + M=1.1964 + VJ=4.7861 + ISR=14.214E-9 + NR=3.8900 + BV=168.10 + IBV=.53051 + TT=1.5E-9 .ENDS