************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *May 7, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: SMA6F12A.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=SMA6F12A,X **************************************************** .SUBCKT SMA6F12A 9 2 * 9 anode 2 cathode *Forward DF 9 90 DFMOD .MODEL DFMOD D + IS=181.51E-15 + N=1.1027 + RS=18.343E-3 + IKF=10.986 + EG = 1.11 XTI = 3 + CJO=1.2221E-9 M=2.0798 VJ=17.982 + ISR=68.937E-9 + FC = 0.5 + TT=5.0000E-9 * Leakage * RL 9 90 leakage from DF junction * Breakdown RBD 90 4 0.128 EBD 4 3 10 20 1 DBD 3 9 DBDMOD .MODEL DBDMOD D IS = 1E-016 N = 0.5 ISR=6.85E-9 IBVC 0 10 0.001 RBVC 10 0 14000 TC1 = 0.00083 RBDX 20 23 0.128 DBVC 23 0 DBDMOD IBVD 0 20 0.001 *Stray inductance for current return under device L1 90 2 3.4E-10 .ENDS