************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *May 15, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V1F22.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V1F22,D **************************************************** .MODEL V1F22 D + IS=222.00E-9 + N=1.4767 + RS=26.430E-3 + IKF=9.8890E-3 + XTI=2 + CJO=113.44E-12 + M=1.4495 + VJ=7.9359 + ISR=10.010E-21 + NR=4.9950 + BV=225.12 + IBV=.33596 + TT=127.06E-12 .ENDS