************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *June 26, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V3P22.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V3P22,D **************************************************** .MODEL V3P22 D + IS=260.24E-9 + N=1.4549 + RS=19.346E-3 + IKF=24.266E-3 + CJO=208.64E-12 + M=1.2345 + VJ=5.6530 + ISR=10.010E-21 + NR=4.9950 + BV=225.15 + IBV=.336 + TT=127.00E-12 .ENDS