************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *June 26, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: GF1M.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=GF1M,D **************************************************** .model GF1M D + is = 6.55781E-009 + n = 1.85819 + rs = 0.0440104 + eg = 1.11 + xti = 3 + cjo = 3.37366E-011 + vj = 0.700006 + m = 0.385571 + fc = 0.5 + bv = 1100 + ibv = 0.5 + af = 1 + kf = 0 + tt = 7.02896E-006 .ends