************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *July 30, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: MSX1PJ.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=MSX1PJ,D **************************************************** .MODEL MSX1PJ D + IS=1.6061E-9 + N=1.7675 + RS=87.915E-3 + IKF=1211 + CJO=12.099E-12 + M=.33474 + VJ=.46542 + ISR=90.791E-9 + XTI=2.2 + BV=660.14 + IBV=2.7630 + TT=1.1838E-6 .ENDS