************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Sep 3, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: SE50PAJ.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device from 25°C to 150°C *DEVICE=SE50PAJ,D **************************************************** .MODEL SE50PAJ D + IS=10.450E-9 + N=1.7700 + RS=16.835E-3 + IKF=4.1047 + CJO=75.708E-12 + M=.39532 + VJ=.48779 + ISR=599.64E-9 + NR=4.9950 + XTI=2.012 + BV=670 + IBV=0.35 + TT=4.9326E-6