*************************************************
* Copyright 2020 © Vishay Intertechnology, Inc. *
* All rights reserved.                          *
*************************************************
*Sep 17, 2021
*DD Vishay semiconduttori italiana SPA
*davide.dapra@vishay.com
*File Name: V35PWM12.txt
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.


*Model fit device at 25°C
*DEVICE=V35PWM12,D

**************************************************** 

.MODEL V35PWM12 D

+ IS=546.02E-09
+ N=1.0756
+ RS=10.057E-03
+ IKF=2.3001
+ CJO=3.2153E-09
+ M=1.5386
+ VJ=10
+ ISR=1.609E-05
+ NR=4.9950
+ BV=144
+ IBV=2.601
+ TT=31.067E-12
+ XTI=-3

.ENDS