************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Oct 10, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: AS3BD.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C 125°C Vf *DEVICE=AS3BD,D **************************************************** .MODEL AS3BD D + IS=16.269E-9 + N=1.8320 + RS=13.338E-3 + IKF=3.3906 + CJO=93.19E-12 + M=.3526 + VJ=.49482 + ISR=5.00E-7 + BV=220 + IBV=100.00E-6 + TT=3.7E-6