************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Oct 10, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: ES3A.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C 125°C Vf *DEVICE=ES3A,D **************************************************** .MODEL ES3A D + IS=1.4659E-6 + N=2.2120 + RS=9.2520E-3 + IKF=1.3210 + CJO=9.67929E-011 + M=.3333 + VJ=.75 + ISR=100.00E-12 + BV=60 + IBV=150.00E-6 + TT=4.932E-008 .ENDS