************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Nov 11, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V3PM10.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C 125°C *leakage is not accurate modelled it is optimized to help convergence *DEVICE=V3PM10,D **************************************************** .MODEL V3PM10 D + IS=51.794E-9 + N=1.0432 + RS=47.469E-3 + Trs1=-0.0058 + IKF=.64919 + CJO=499.73E-12 + M=1.7499 + VJ=10 + NR=3.8900 + ISR=1.55E-7 + BV=112 + IBV=0.530 + XTI=-15 + TT=1.6200E-9 .ENDS