************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Nov 18, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V15PM6.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C 125°C *leakage is not accurate modelled it is optimized to help convergence *DEVICE=V15PM6,D **************************************************** * V15PM6 D model .MODEL V15PM6 D + IS=337.93E-9 + N=1.0494 + RS=7.3856E-3 + Trs1=0.0038 + IKF=292.64 + CJO=3.8874E-9 + M=1.5069 + VJ=7.3744 + ISR=100.00E-12 + BV=67 + IBV=0.53 + TT=975p + XTI=-9.5 .ENDS