************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Nov 25, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: AU1PM.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *leakage is not accurate modelled it is optimized to help convergence *DEVICE=AU1PM,D **************************************************** * AU1PM D model .MODEL AU1PM D + IS=383.67E-6 + N=6.2979 + RS=78.733E-3 + IKF=.53447 + CJO=19.096E-12 + M=.38991 + VJ=.3905 + ISR=1E-20 + BV=1100 + IBV=1 + TT=150.31E-9 .ENDS