************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Nov 16, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: SMC5K10CA.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=SMC5K10CA,X **************************************************** .SUBCKT SMC5K10CA 1 2 * Forward DF 9 90 DFMOD .MODEL DFMOD D N = 0.932 IS = 8.369E-8 RS = 1.1e-3 + EG = 1.11 XTI = 3 ISR=4.82e-9 NR=0.45 IKF=2.02 + CJO = 8.18E-09 VJ = 0.75 M = 0.190 FC = 0.5 + TT = 1E-008 * Leakage RLF 9 90 1.1e6 RLR 1 9 1.1e6 * Breakdown RBD 90 4 6.4e-3 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 6.4e-3 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 IBVC 0 10 0.001 RBVC 10 0 11700 TC1 = 0.00073 RBDX 20 23 6.4e-3 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 *Stray inductance for current return under device SMC L1 90 2 12.5E-010 .ENDS