************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Nov 16, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: GL41Y.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C and 125°C *DEVICE=GL41Y,D **************************************************** .MODEL GL41Y D + IS=5.8498E-9 + N=1.8612 + RS=63.042E-3 + EG=1.11 + IKF=1.0090 + CJO=1.38320E-11 + FC=0.5 + M=.3333 + VJ=1.228 + ISR=1E-20 + BV=1780 + IBV=1 + TT=3.69946E-006 + TRS1=0.002 + XTI=4 .ENDS