************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Jan 16, 2022 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V3PL45.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. * Model fit forward characteristic of device from 25 ° C to 125 ° C *DEVICE=V3PL45,D **************************************************** .MODEL V3PL45 D + IS=1.1642E-6 + N=1.0414 + RS=19.833E-3 + IKF=124.77 + CJO=988.14E-12 + M=1.4354 + VJ=6.0401 + ISR=20.974E-6 + BV=54.185 + IBV=.57487 + TT=1.5E-9 + XTI=-12.5 + TRS1=1.5E-9 .ENDS