************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Jan 16, 2021 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: S8CM.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. * Model fit forward characteristic of device at 25 ° C to 125 ° C *DEVICE=S8CM,D **************************************************** .MODEL S8CM D + IS=19.262E-9 + N=1.7264 + RS=1.7596E-3 + IKF=3.6791 + CJO=118.86E-12 + M=.31772 + VJ=.62691 + ISR=100.00E-12 + BV=1100 + IBV=470m + TT=6.98E-6 .ENDS