************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Feb 7, 2022 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: SS26S.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=SS26S,D **************************************************** .MODEL SS26S D + IS=31.120E-6 + N=1.7271 + RS=22.616E-3 + IKF=.38615 + CJO=244.37E-12 + M=.4884 + VJ=.3894 + FC=0.5 + ISR=1E-13 + BV=66 + IBV=14.58 + TT=1.44E-9 .ENDS