************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *July 19, 2022 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: XLD8A24CA.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device from -55°C to 175°C *DEVICE=XLD8A24CA,X **************************************************** .SUBCKT XLD8A24CA 1 2 DF 9 90 DFMOD .MODEL DFMOD D CJO=5.68n M=0.782 VJ=1.612 CJ 1 90 1.7n * Leakage RLF 9 90 RLMOD 24E6 RLR 1 9 RLMOD 24E6 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.021 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 0.021 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D B1 0 10 I=I(rbd)>10e-6 ? 6.76e-4 : I(rbdr)>10e-6 ? 6.76e-4 : 1e-3 RBVC 10 0 RBVCMOD 28290 CBVC 10 0 21p .MODEL RBVCMOD RES TC1 = 0.453m TC2=-2.769u T_MEASURED = 25 RBDX 20 23 0.023 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 2.2E-09 .ENDS