*produced by Vishay General Semiconductor Taiwan *Allen Su, 2020/3/20 * PSPICE * Nodes 1 and 2: AC input * Nodes 3 and 4: +/- DC output .subckt KBU8J 1 2 3 4 d1 1 3 legd d2 2 3 legd d3 4 1 legd d4 4 2 legd .MODEL legd D ( +ISR = 2e-18 T_MEASURED = 27 +is = 2.32062e-07 rs = 0.003768 n = 1.92488 +xti = 2.26196 bv = 660 eg = 1.11 +cjo = 3.18e-10 m = 0.464983 vj = 1.82856 +tt = 7.73585e-10 ikf = 0 fc = 0.5 +ibv = 1e-06 trs1 = 0.00343089 ) .ENDS