************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *Mar 28, 2022 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: PB4008.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C .. 125°C * DEVICE=PB4008,X * Nodes 1 and 2: AC input * Nodes 3 and 4: +/- DC output **************************************************** .SUBCKT PB4008 1 2 3 4 D1 1 3 legd D2 2 3 legd D3 4 1 legd D4 4 2 legd .MODEL legd D + IS=10.387E-9 + N=1.6569 + RS=3.0318E-3 + IKF=15.032 + CJO=259.56E-12 + M=.30623 + VJ=.3905 + ISR=100.00E-12 + BV=880 + IBV=100.00E-6 + TT=2.88u + XTI=4.3 + Tikf=0.042 + Trs1=0.004 .ENDS