************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *June 25, 2022 *DD Vishay semiconduttori italiana SPA *File Name: V1FL45.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C 125°C *DEVICE=V1FL45,D ********************************************************* .MODEL V1FL45 D + IS=368.70E-9 + N=1.0388 + RS=45.016E-3 + IKF=93.382 + CJO=334.37E-12 + M=1.7227 + VJ=7.7876 + ISR=9.2351E-6 + NR=2 + BV=54.2 + IBV=1.0350 + TT=31.067E-12 + XTI=-13 + Tikf=0.06 + Trs1=0.0038 .ENDS