************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *May 22, 2022 *DD Vishay semiconduttori italiana SPA *File Name: V6K100DU.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C *DEVICE=V6K100DU,D ************************************************************* T=25°C .MODEL V6K100DU D + IS=1.4129E-6 + N=1.1899 + RS=46.614E-3 + IKF=748.31 + CJO=643.36E-12 + M=1.3445 + VJ=5.6415 + ISR=460.88E-9 + NR=4.9950 + BV=110.18 + IBV=.51752 + TT=31.067E-12 + XTI=-11 + Tikf=0.055 + Trs1=0.00005 *Model fit device at 125°C don't use .temp parameter keep default value ************************************************************* T=125°C .MODEL V6K100DU-125C D + IS=2E-3 + N=1.9820 + RS=13.291E-3 + IKF=0.3304 + CJO=643.36E-12 + M=1.3445 + VJ=5.6415 + ISR=460.88E-9 + NR=4.9950 + BV=120.18 + IBV=.51752 + TT=31.067E-12 **************************************************** .ENDS