************************************************* * Copyright 2020 © Vishay Intertechnology, Inc. * * All rights reserved. * ************************************************* *May 22, 2022 *DD Vishay semiconduttori italiana SPA *davide.dapra@vishay.com *File Name: V6KM45DU.txt *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. *Model fit device at 25°C 125°C *DEVICE=V6KM45DU,D **************************************************** .MODEL V6KM45DU D + IS=55.302E-9 + N=1.0517 + RS=13.209E-3 + IKF=6.3109 + CJO=887.47E-12 + M=2.9683 + VJ=17.840 + ISR=29.088E-9 + NR=4.9950 + BV=51.206 + IBV=.66225 + TT=31.067E-12 + XTI=-10 + Tikf=0.065 + Trs1=0.003 .ENDS