*produced by Vishay General Semiconductor Taiwan *Sam Liao, 2023/3/31 * PSPICE * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT MSMP6A 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 3.5 IS = 1e-05 RS = 0.0240461 + EG = 1.17 XTI = 3 + CJO = 6.9e-10 VJ = 1.28724 M = 0.52 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 * Leakage RL 9 90 RLMOD 31500 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.2076 EBD 4 3 10 20 1 DBD 3 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 1 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 7020 .MODEL RBVCMOD RES TC1 = 0 T_MEASURED = 25 RBDX 20 23 0.2076 DBVC 23 0 DBDMOD IBVD 0 20 0.001 L1 90 2 3.4E-010 .ENDS