*produced by Vishay General Semiconductor Taiwan *Device:MSP3V3 *Sam Liao, 2022/11/9 * PSPICE .SUBCKT MSP3V3 a c .PARAM RL = 16500 .PARAM RBD = 0.139 .PARAM RBVC = 4600 DF a 90 DF * Leakage RL a 90 'RL' * Breakdown RBD 90 4 'RBD' EBD 4 3 10 20 1 DBD 3 a DBD IBVC 0 10 0.001 RBVC 10 0 RBVC 'RBVC' RBDX 20 23 'RBD' DBVC 23 0 DBD IBVD 0 20 0.001 L1 90 c 3.4E-010 .MODEL DF D ( ++T_MEASURED= 25 IS = 1e-09 RS = 0.049375 +N = 2 CJO = 8.1e-10 VJ = 5.7 +M = 1.495 FC = 0.5 TT = 1e-08 +XTI = 3 EG = 1.17 ) .MODEL DBD D ( ++T_MEASURED= 25 IS = 1e-15 N = 1 ) .MODEL RBVC R ( +TC1 = 0 ) .ENDS MSP3V3